IESNA:LM-63-2002
[TEST]P1056472
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-S850D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1652
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1019 1012.9 1006.8 999.8 989.7 974.5 958.4 939.2 917 892.7
867.5 839.2 808.9 777.6 746.3 713 678.6 643.3 607.9 571.6
534.2 496.9 458.5 420.1 380.7 342.3 302 262.6 221.2 182.8
145.4 109.1 74.7 44.4 17.2 1 0
1019 1021 1014.9 1003.8 988.7 969.5 946.2 920 890.7 859.4
825.1 789.7 752.4 715 674.6 634.2 592.8 550.4 508 464.5
422.1 378.7 336.3 292.9 251.5 207 166.6 128.3 92.9 59.6
31.3 13.1 6.1 2 0 0 0
1019 1013.9 1003.8 984.6 960.4 932.1 899.8 864.4 825.1 783.7
739.2 694.8 647.3 599.9 550.4 501.9 452.4 402.9 356.5 308
261.6 214.1 170.7 130.3 91.9 57.6 28.3 12.1 8.1 5
2 1 1 1 0 0 0
1019 1012.9 997.7 974.5 943.2 907.9 868.5 824.1 775.6 725.1
672.6 619 564.5 510 454.4 401.9 347.4 295.9 246.4 197.9
154.5 112.1 74.7 41.4 14.1 11.1 8.1 5 3 2
1 1 1 1 0 0 0
1019 1014.9 1002.8 976.5 940.2 902.8 861.4 814 760.4 704.9
650.4 591.8 537.2 476.7 420.1 364.6 311 258.5 208 164.6
122.2 82.8 48.5 18.2 12.1 9.1 6.1 3 2 1
1 1 0 0 0 0 0
